TPS62054 1.8-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 | TI.com

TPS62054 (ACTIVE) 1.8-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10

 

Recommended alternative parts

  • TPS62161  -  The device has the same functionality with a wider input voltage range, higher output current, improved efficiency, and a smaller solution size.
  • TPS62151  -  The device has the same functionality with a wider input voltage range, higher output current, improved efficiency, and a smaller solution size.

Description

The TPS6205x devices are a family of high-efficiency synchronous step-down DC-DC converters that are ideally suited for systems powered from a 1- or 2-cell Li-Ion battery or from a 3- to 5-cell NiCd, NiMH, or alkaline battery.

The TPS6205x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x devices are available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over a free air temperature range of –40°C to 85°C.

Features

  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (Typical)
  • 2.7-V to 10-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 0.7 V to 6 V
  • Fixed Output Voltage Options Available With
    1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock: Up to 1.2 MHz
  • High-Efficiency Over a Wide Load Current Range
    in Power-Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation in Forced Fixed-
    Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Micro-Small Outline
    Package MSOP

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62054 Order now 2.7     10     1.8     1.8     0.8     1     600     1000     0.012     Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     VSSOP | 10     Converter     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
TPS62050 Order now 2.7     10     0.7     6     0.8     1     600     1200     0.012     Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     VSSOP | 10     Converter     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
TPS62051 Order now 2.7     10     0.7     6     0.8     1     600     1000     0.012     Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     VSSOP | 10     Converter     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
TPS62052 Samples not available 2.7     10     1.5     1.5     0.8     1     600     1000     0.012     Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     VSSOP | 10     Converter     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
TPS62056 Order now 2.7     10     3.3     3.3     0.8     1     600     1000     0.012     Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     VSSOP | 10     Converter     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)