Features for the TPS62800EVM-892
- 1.8-V to 5.5-V input voltage range
- 1-A output current
- <0.65-mm maximum solution height
- 5.7-mm2 total solution size
- 2.3-µA quiescent current
- Three independent circuits to support a range of output voltages (0.4 V to 3.3 V)
Description for the TPS62800EVM-892
The TPS62800EVM-892 evaluation module (EVM) facilitates the evaluation of the TPS62800-1-2 family of 1 A, step-down converters with 2.3-µA IQ in tiny 1.05-mm by 0.7-mm WCSP packages with 0.35-mm pitch. The EVM contains 3 separate circuits to create output voltages between 0.4 V and 3.3 V from input voltages between 1.8 V and 5.5 V. The smallest circuit occupies 5.7-mm² with a maximum height of 0.65-mm. The TPS62800-1-2 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as wearables and smart phones.