TPS65276V

ACTIVE

4.5-V to 18-V Input, Dual (6-A and 3.5-A) Synchronous Step-Down Converter with I2C Control

Product details

Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Phase Interleaving, Power good, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Phase Interleaving, Power good, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1 VQFN (RHH) 36 36 mm² 6 x 6
  • 4.5-V to 18-V Wide Input Voltage Range
  • I2C Controlled 7-Bits VID Programmable
    Output Voltage from 0.68 V to 1.95 V with 10-mV
    Steps for Each Buck; Output Voltage Can Divider
  • Programmable Slew Rate Control for Output Voltage
    Transition
  • Up to 6-A Maximum Continuous Output Current in
    Buck 1 and 3.5-A in Buck 2
  • I2C Compatible Interface With Standard Mode
    (100 kHz) and Fast Mode (400 kHz)
  • I2C Read Back Power Good Status and
    Die Temperature Warning
  • Pulse Skipping Mode to Achieve High Efficiency
    in Light Load
  • Adjustable Switching Frequency 200 kHz - 1.6 MHz
    Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control with Simple Compensation
    Circuit
  • Cycle-by-Cycle Over Current Protection
  • 180° Out-of-Phase Operation to Reduce Input
    Capacitance and Power Supply Induced Noise
  • Over Temperature Protection
  • Available in 32-Pin Thermally Enhanced HTSSOP (DAP)
    and 36-Pin QFN 6-mm x 6-mm (RHH) Packages
  • 4.5-V to 18-V Wide Input Voltage Range
  • I2C Controlled 7-Bits VID Programmable
    Output Voltage from 0.68 V to 1.95 V with 10-mV
    Steps for Each Buck; Output Voltage Can Divider
  • Programmable Slew Rate Control for Output Voltage
    Transition
  • Up to 6-A Maximum Continuous Output Current in
    Buck 1 and 3.5-A in Buck 2
  • I2C Compatible Interface With Standard Mode
    (100 kHz) and Fast Mode (400 kHz)
  • I2C Read Back Power Good Status and
    Die Temperature Warning
  • Pulse Skipping Mode to Achieve High Efficiency
    in Light Load
  • Adjustable Switching Frequency 200 kHz - 1.6 MHz
    Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control with Simple Compensation
    Circuit
  • Cycle-by-Cycle Over Current Protection
  • 180° Out-of-Phase Operation to Reduce Input
    Capacitance and Power Supply Induced Noise
  • Over Temperature Protection
  • Available in 32-Pin Thermally Enhanced HTSSOP (DAP)
    and 36-Pin QFN 6-mm x 6-mm (RHH) Packages

TPS65276V is a monolithic dual synchronous buck converter with wide 4.5V to 18V operating input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12- or 15-V power bus or battery. The converter with constant frequency peak current mode control is designed to simplify its application while giving the designers options to optimize their usage according to the target applications.

Each buck converter in TPS65276V has external feedback resistors that can be used for setting the initial start up voltage. The feedback voltage reference for this start-up option is 0.6 V. Once the VID DAC is updated via the I2C, the buck converter switches feedback resistors from external to internal. The output voltage in each buck can be programmable from 0.68 V to 1.95 V in 10-mV steps with I2C Controlled 7-Bits VID.

Each buck converter in TPS65276V can also be I2C controlled for enabling/disabling output voltage, setting the pulse skipping mode and reading the power good status and die temperature warning.

The switching frequency of the converters can be set from 200 kHz to 1.6 MHz with an external resistor. Two converters have clock signal with 180° out-of-phase.

TPS65276V features dedicated enable pin when I2C interface is not used. Independent soft-start pin provides flexibility in power up programmability. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. Cycle-by-cycle over current protection and hiccup mode operation limit MOSFET power dissipation in short circuit or over loading fault conditions. Low side reverse over current protection also prevents excessive sinking current from damaging the converter.

TPS65273V also features a light load pulse skipping mode (PSM) that can be controlled by I2C or MODE pin configuration. The PSM mode allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.

The TPS65273V is available in a 32-pin thermally enhanced HTSSOP (DAP) package and 36-pin QFN 6-mm × 6-mm (RHH) package.

TPS65276V is a monolithic dual synchronous buck converter with wide 4.5V to 18V operating input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12- or 15-V power bus or battery. The converter with constant frequency peak current mode control is designed to simplify its application while giving the designers options to optimize their usage according to the target applications.

Each buck converter in TPS65276V has external feedback resistors that can be used for setting the initial start up voltage. The feedback voltage reference for this start-up option is 0.6 V. Once the VID DAC is updated via the I2C, the buck converter switches feedback resistors from external to internal. The output voltage in each buck can be programmable from 0.68 V to 1.95 V in 10-mV steps with I2C Controlled 7-Bits VID.

Each buck converter in TPS65276V can also be I2C controlled for enabling/disabling output voltage, setting the pulse skipping mode and reading the power good status and die temperature warning.

The switching frequency of the converters can be set from 200 kHz to 1.6 MHz with an external resistor. Two converters have clock signal with 180° out-of-phase.

TPS65276V features dedicated enable pin when I2C interface is not used. Independent soft-start pin provides flexibility in power up programmability. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. Cycle-by-cycle over current protection and hiccup mode operation limit MOSFET power dissipation in short circuit or over loading fault conditions. Low side reverse over current protection also prevents excessive sinking current from damaging the converter.

TPS65273V also features a light load pulse skipping mode (PSM) that can be controlled by I2C or MODE pin configuration. The PSM mode allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.

The TPS65273V is available in a 32-pin thermally enhanced HTSSOP (DAP) package and 36-pin QFN 6-mm × 6-mm (RHH) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 4.5V to 18V Input, 6A/3.5A Dual Synchronous Step-Down Converter datasheet (Rev. B) 16 Jan 2014
Application note Measure Power Stage Gain and Slope Compensation in PCM (Peak Current Mode) BUCK (Rev. A) PDF | HTML 01 Apr 2019
EVM User's guide 4.5-V to 18-V Input, Dual (6-A and 3.5-A) Synchronous Step-Down Converter With I 20 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLVC561 TPS65276V EVM - GUI v1.0.0.0

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS65276V 4.5-V to 18-V Input, Dual (6-A and 3.5-A) Synchronous Step-Down Converter with I2C Control
Simulation model

TPS65276V TINA-TI Average Reference design

SLVMA86.ZIP (56 KB) - TINA-TI Spice Model
Simulation model

TPS65276V TINA-TI Average Spice Model

SLVMA87.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS65276V Unencrypted PSpice Average Model Package (Rev. A)

SLVMA04A.ZIP (49 KB) - PSpice Model
Package Pins Download
HTSSOP (DAP) 32 View options
VQFN (RHH) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos