TPS65708YZHT

ACTIVE

4 Channel Power Management IC (PMIC) in Small Chipscale | YZH | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: TPS65708YZHT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65708YZHR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZH) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65708

  • Two 400-mA Step-Down Converters
  • Up to 95% Efficiency
  • VIN Range for DC-DC Converters From
    3.6 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage Accuracy in PWM mode ±1.5%
  • 100% Duty Cycle for Lowest Dropout
  • 180° Out-of-Phase Operation
  • 2 General Purpose 200-mA LDOs
  • LDOs Optionally Powered From Step-Down
    Converters
  • 7.5-mA PWM Dimmable Current Sink
  • Available in a 16-Ball DSBGA (WCSP) With
    0.5-mm Pitch
  • Device Options:
    • VDCDC1 = 3.3 V
    • VDCDC2 = 1.8 V
    • VLDO1 = 2.8 V
    • VLDO2 = 1.2 V
    • ISINK(PWM=1) = 7.5 mA
    • SEQUENCING : DCDC1, LDO1, DCDC2,
      LDO2
  • APPLICATIONS
    • Monitors
    • Laptops
    • Handheld Equipment

All other trademarks are the property of their respective owners

Description for the TPS65708

The TPS65708 device is a power management unit targeted for embedded camera modules or other portable low-power consumer end equipment. The device contains two high-efficiency step-down converters, two low-dropout linear regulators, and a 7.5-mA current sink for driving a LED. The 2.25-MHz step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM mode using the MODE pin. The device allows the use of small inductors and capacitors to achieve a small solution size. The TPS65708 device provides an output current of up to 400 mA on both DC-DC converters and up to 200 mA on each of the LDOs. The enable signal to the DC-DC converters and LDOs is generated internally by the undervoltage lockout circuit.

The TPS65708 comes in a small 16-pin wafer chip-scale package (WCSP) with 0.5-mm ball pitch.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65708YZHR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more