56-pin (RSH) package image

TPS65987DDHRSHR ACTIVE

USB Type-C® and USB PD controller with integrated power switches

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSH) | 56
Operating temperature range (°C) -10 to 75
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS65987D

  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 1067
    • Article on PD2.0 vs. PD3.0
  • TPS65987D is a fully configurable USB PD device controller:
    • Ability to source and sink up to 20 V/5 A
    • Alternate mode support
      • DisplayPort
    • Control for external DC/DC supplies, high speed data muxes, and other peripheral devices through either GPIO or I2C
    • GUI tool to easily configure TPS65987D for various applications: TPS65988X-CONFIG
    • Power management
      • Power supply from 3.3 V or VBUS source
      • 3.3-V LDO output for dead battery support

    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Two integrated 20-V, 5-A, 25-mΩ source or sink load switch
    • UL 2367 cert #: 20190107-E169910
    • IEC 62368-1 cert #: US-34617-UL
  • Integrated robust power path protection
    • Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control for both 20-V/5-A power paths when configured to Sink
    • Integrated undervoltage protection, overvoltage protection, and current limiting for inrush current protection for both 20-V/5-A power paths when configured to Source
  • USB Type-C Power Delivery (PD) controller
    • 13 configurable GPIOs
    • BC1.2 charging support
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary or secondary port
    • 1 I2C primary only port
    • 1 I2C secondary only port

Description for the TPS65987D

The TPS65987D is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for a single USB Type-C connector. Upon cable detection, the TPS65987D communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65987D enables the appropriate power path and configures alternate mode settings for external multiplexers.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more