6-pin (DCQ) package image

TPS73801MDCQTPSEP ACTIVE

Radiation-tolerant, 2.2-V to 20-V input, 1-A adjustable LDO regulator in a plastic package

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/18616-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS73801MDCQPSEP ACTIVE
Package qty | Carrier 78 | TUBE
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS73801-SEP

  • VID V62/18616
  • Radiation hardened
    • SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
    • TID assured for every wafer lot up to 20 krad(Si)
    • TID characterized up to 50 krad(Si)
  • Space enhanced plastic
    • Au bondwire and NiPdAu lead finish
    • Enhanced mold compound for low outgassing
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Optimized for fast transient response
  • Output current: 1 A
  • Dropout voltage: 300 mV
  • Low noise: 45 µVRMS (10 Hz to 100 kHz)
  • 1-mA quiescent current
  • No protection diodes needed
  • Controlled quiescent current in dropout
  • Adjustable output voltage: 1.21 V to 20 V
  • Less than 1-µA quiescent current in shutdown
  • Stable with 10-µF output capacitor
  • Stable with ceramic capacitors
  • Reverse-battery protection
  • No reverse current
  • Thermal limiting

Description for the TPS73801-SEP

The TPS73801-SEP is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1 A of output current with a dropout voltage of 300 mV. Operating quiescent current is 1 mA and drops to less than 1 µA in shutdown. Compared to many other regulators, quiescent current is well controlled and does not rise in dropout. In addition to fast transient response, a very low output noise makes the TPS73801-SEP regulator ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V and is stable with use of output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The TPS73801-SEP regulator is available with an adjustable 1.21-V reference voltage and in the 6-pin TO-223 (DCQ) package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS73801MDCQPSEP ACTIVE
Package qty | Carrier 78 | TUBE
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more