5-pin (DDC) package image

TPS78001DDCR ACTIVE

150-mA, nano-IQ, low-dropout voltage regulator with pin-selectable, dual-level output voltage

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: TPS78001DDCRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS78001DDCT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDC) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS780

  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator With Pin-Selectable
    Dual Voltage Level Output
  • Low Dropout: 200 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Available in Dual-Level, Fixed-Output Voltages
    From 1.5 V to 4.2 V
  • Available in an Adjustable Version from 1.22 V
    to 5.25 V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage
    Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm ×
    2-mm SON-6) Package Options

Description for the TPS780

The TPS780 family of low-dropout (LDO) regulators offer the benefits of ultralow power, miniaturized packaging, and selectable dual-level output voltage levels with the VSET pin.

The ultralow-power and dynamic voltage scaling (DVS) capability which provides dual-level output voltages let designers customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory and are stored using EPROM and are available on fixed output voltage devices.

The TPS780 series of LDOs are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. The TPS780 series also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C. For more cost-sensitive applications requiring a dual-level voltage option and only on par IQ, consider the TPS781 series, with an IQ of 1.0 µA and dynamic voltage scaling.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS78001DDCT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more