TPS7A47-Q1

ACTIVE

Automotive 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1.4 Noise (µVrms) 4 Iq (typ) (mA) 0.58 Thermal resistance θJA (°C/W) 31.1 Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1.4 Noise (µVrms) 4 Iq (typ) (mA) 0.58 Thermal resistance θJA (°C/W) 31.1 Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -40 to 125
VQFN (RGW) 20 25 mm² 5 x 5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Input Voltage: 3 V to 35 V
  • Operating Junction Temperature: –40°C to +145°C
  • Output Voltage Noise:
    4.2 µVRMS (10 Hz–100 kHz)
  • Power-Supply Rejection Ratio:
    • 82 dB (100 Hz)
    • ≥ 55 dB (10 Hz–10 MHz)
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • Output Voltage: 1.4 V to 20.5 V
    • Adjustable Operation:
      • Output Voltage: 1.4 V to 34 V
  • Output Current: 1 A
  • Thermal resistance: θJA = 31.1°C/W
  • Dropout Voltage: 307 mV at 1 A
  • CMOS Logic Level-Compatible Enable Pin
  • Built-In Fixed Current Limit and
    Thermal Shutdown
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Input Voltage: 3 V to 35 V
  • Operating Junction Temperature: –40°C to +145°C
  • Output Voltage Noise:
    4.2 µVRMS (10 Hz–100 kHz)
  • Power-Supply Rejection Ratio:
    • 82 dB (100 Hz)
    • ≥ 55 dB (10 Hz–10 MHz)
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • Output Voltage: 1.4 V to 20.5 V
    • Adjustable Operation:
      • Output Voltage: 1.4 V to 34 V
  • Output Current: 1 A
  • Thermal resistance: θJA = 31.1°C/W
  • Dropout Voltage: 307 mV at 1 A
  • CMOS Logic Level-Compatible Enable Pin
  • Built-In Fixed Current Limit and
    Thermal Shutdown

The TPS7A47-Q1 device is a positive voltage (35 V), ultra-low-noise (4.2 µVRMS) low-dropout linear regulator (LDO) capable of sourcing a 1-A load.

The TPS7A47-Q1 output voltage can be configured with a user-programmable printed circuit board (PCB) layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A47-Q1 is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A47-Q1 is ideal for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversions, maximum system performance is ensured in sensitive instrumentation, audio, and RF applications.

The TPS7A47-Q1 device is a positive voltage (35 V), ultra-low-noise (4.2 µVRMS) low-dropout linear regulator (LDO) capable of sourcing a 1-A load.

The TPS7A47-Q1 output voltage can be configured with a user-programmable printed circuit board (PCB) layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A47-Q1 is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A47-Q1 is ideal for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversions, maximum system performance is ensured in sensitive instrumentation, audio, and RF applications.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A88-Q1 ACTIVE Automotive 1-A, low-noise, high-accuracy, dual-channel adjustable low-dropout voltage regulator A lower noise, higher PSRR dual-channel LDO.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS7A47-Q1 35-V, 1-A, 4.2-µVRMS, RF LDO Voltage Regulator datasheet PDF | HTML 22 Aug 2017
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
User guide TPS7A47xxEVM-094 Evaluation Module (Rev. A) 02 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A4701EVM-094 — TPS7A4701 RF low-dropout (LDO) voltage regulator evaluation module

The TPS7A4701EVM-094 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A47 ultra-low-noise low-dropout (LDO) regulator at adjustable output voltages that range from 1.4 V to 34 V. The EVM circuit is configured to be a reference design for engineering applications (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7A4701 PSpice Transient Model (Rev. A)

SBVM364A.ZIP (40 KB) - PSpice Model
Simulation model

TPS7A4701 TINA-TI Transient Reference Design

SBVM401.ZIP (15 KB) - TINA-TI Reference Design
Simulation model

TPS7A4701 TINA-TI Transient Spice Model

SBVM402.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

TPS7A4701 Unencrypted PSpice Transient Model (Rev. A)

SBVM621A.ZIP (2 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Products
Linear & low-dropout (LDO) regulators
TPS7A33 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable TPS7A47 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A47-Q1 Automotive 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A4701-EP Enhanced product, 36-V, 1-A, 4-μVRMS, RF LDO voltage regular TPS7A52 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A52-Q1 Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A53 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53-Q1 Automotive, 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53A-Q1 Automotive, 3-A, low-VIN 5.6-µVRMS low-noise high-accuracy ultra-low dropout voltage regulator TPS7A53B 3-A, 1.1-V, low-VIN, low-noise high-accuracy ultra-low-dropout voltage regulator with 0.5-V low VREF TPS7A54 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A54-Q1 Automotive 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A57 5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator TPS7A83A 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A84A 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A85A 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A94 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator TPS7B7702-Q1 Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator TPS7A8300 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi TPS7A84 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A85 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A96 2-A, ultra-low noise ultra-high PSRR RF voltage regulator TPS7A4501-SP Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator TPS7H1111-SP Radiation-hardened, QMLV and QMLP, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator TPS7H1111-SEP Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator
Hardware development
Evaluation board
TPS7A57EVM-081 TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator
Package Pins Download
VQFN (RGW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos