TPS7E7233DBVR

ACTIVE

300mA, 30V, ultra-low-IQ, low-dropout voltage regulator with enable | DBV | 5 | -40 to 150

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS7E72

  • Input voltage range: 3.0V to 30V (32V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 28V
  • Output current: Up to 300mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA at IOUT = 0mA
  • Stable with 4.7µF or larger ceramic capacitors
    • ESR range: 0Ω to 1Ω
  • Dropout voltage: 900mV (typical) at 300mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, over-power and over-temperature limiting
  • Package:
    • 5-pin SOT-23 (DBV) [RθJA: 190.9°C/W]
    • 6-pin WSON (DRV) [RθJA: 90.2°C/W]
  • Operating junction temperature: –40°C to +125°C
    • Extended range, M version: –40°C to +150°C

Description for the TPS7E72

The TPS7E72 low-dropout (LDO) linear voltage regulator is a low quiescent current device and supports wide input voltage range from 3V to 30V. The wide output range is from 1.2V to 28V for the adjustable configuration, 1.8V to 12V for the fixed configuration, and a load current of up to 300mA is supported. With only a 2.8µA quiescent current at no-load, the device is designed to power microcontrollers and other low-power loads for battery-powered applications.

The TPS7E72 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line and load transients. The low quiescent current (2.8µA typically) during regulation and controlled IQ even in dropout operation (12µA typically in no-load dropout) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.

The TPS7E72 supports a low dropout of typically 900mV at 300mA of load current. The device has built-in protection mechanism for over-current, over-temperature and over-power delivery for reliable operation of the LDO. The TPS7E72 is stable with an output capacitor range of 4.7µF to 100µF.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more