20-pin (HKH) package image

TPS7H4002HKH/EM ACTIVE

Radiation-hardened QMLV, 3-V to 5.5-V input, 3-A, synchronous step-down converter

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material AU
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HKH) | 20
Operating temperature range (°C) 25 to 25
Package qty | Carrier 1 | TUBE

Features for the TPS7H4002-SP

  • Radiation performance:
    • Radiation-hardness-assured up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm2/mg
  • Peak efficiency: 96.9% (VO = 2.5 V)
  • Integrated 50-mΩ and 35-mΩ MOSFETs
  • Power rail: 3 to 5.5 V on VIN
  • 3-A maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • SYNC pin can be configured as a 500-kHz output for primary-secondary applications
  • 0.807-V ±1.5% voltage reference over temperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-pin ultra-small, thermally-enhanced ceramic flatpack package (HKH) for space applications

Description for the TPS7H4002-SP

The TPS7H4002-SP is a radiation hardened, 5.5-V, 3-A synchronous step-down converter, which is optimized for small designs through high efficiency and by integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, which reduces the inductor footprint.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS7H4002-SP can be configured in primary-secondary mode for parallel operation.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal limit.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more