30-pin (RNP) package image

TPS7H4010MRNPSEP ACTIVE

Radiation-tolerant, 3.5-V to 32-V input, 6-A synchronous step-down converter in a plastic package

Same as: V62/19623-01XE-T This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS7H4010MRNPTSEP ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RNP) | 30
Operating temperature range (°C) -55 to 125
Package qty | Carrier 490 | JEDEC TRAY (10+1)

Features for the TPS7H4010-SEP

  • Radiation Hardened
    • SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
    • TID assured for every wafer lot up to 20 krad(Si)
    • TID characterized up to 30 krad(Si)
  • Space Enhanced Plastic
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Enhanced mold compound for low outgassing
    • One fabrication, assembly and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Wide voltage conversion range:
    • tON-MIN = 60 ns (typical)
    • tOFF-MIN = 70 ns (typical)
  • Low MOSFET ON-resistance:
    • RDS_ON_HS = 53 mΩ (typical)
    • RDS_ON_LS = 31 mΩ (typical)
  • Adjustable frequency range: 350 kHz to 2.2 MHz
  • Synchronizable to external clock
  • Internal compensation
  • Power-good flag
  • Precision enable to program system UVLO
  • Fixed or adjustable soft-start time
  • Cycle-by-cycle current limiting
  • Short-circuit protection with hiccup mode
  • Thermal shutdown protection

Description for the TPS7H4010-SEP

The TPS7H4010-SEP is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 6 A of load current from a supply voltage ranging from 3.5 V to 32 V. The TPS7H4010-SEP provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The device requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limiting, and hiccup short-circuit protection.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS7H4010MRNPTSEP ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more