TPSM65610SVCGR

ACTIVE

65V, 1A step-down buck power module with exposed inductor in eQFN QFN-FCMOD package | VCG | 19 | -40 to 150

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-250C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFN-FCMOD (VCG) | 19
Operating temperature range (°C) -40 to 150
Package qty | Carrier 1,500 | LARGE T&R

Features for the TPSM65610

  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, capacitors, and controller
    • 3V to 65V wide input voltage range
    • 40ns low minimum on time enables 36V to 3.3V conversion at 2.2MHz
    • –40°C to 150°C junction temperature range
    • 5.80mm × 5.20mm × 2.93mm enhanced HotRod™ QFN package with exposed inductor
    • Pin-configurable 400kHz and 2.2MHz
  • Ultra-high efficiency across the full load range
    • > 92% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.1µA typical PFM no-load input current
  • ZEN 1 switcher technology
    • Optimized for ultra-low EMI requirements
    • Facilitates CISPR 32 Class B compliance
    • Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
    • Enhanced HotRod QFN package with symmetrical pinout
    • Frequency adjustable from 300kHz to 2.2MHz
    • Integrated VIN, VCC, BOOT capacitors
    • Pin-configurable AUTO or FPWM operation
  • Output voltage and current options
    • 3.3V or 5V VOUT fixed output variants
    • Adjustable output voltage from 1V to 24V
    • 3A, 2A, 1A output current options
  • Inherent protection features for robust design
    • Precision enable input and open-drain power-good indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM656x0 with the WEBENCH Power Designer

Description for the TPSM65610

The TPSM656x0 is a family of 3A, 2A, 1A, 65V (70V tolerant) input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor, and passives in a compact and easy-to-use 5.8mm × 5.2mm × 2.93mm, 19-pin enhanced HotRod QFN package. With the pin-selectable fixed-output voltages of 3.3V and 5V and adjustable output voltage from 1V to 24V, the TPSM656x0 is designed with ZEN 1 technology to quickly and easily implement a low-EMI design in a small PCB footprint. The module only requires the input and output filter capacitors to finish the design and eliminates the magnetics and compensation part selection from the design process. A pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

Although designed for small size and simplicity in space-constrained applications, the TPSM656x0 module offers many features for robust performance. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The precision EN feature allows precise control of the device during start-up and shutdown. An open-drain PGOOD output provides a true indication of the output voltage status. The TPSM656x0 includes accurate overcurrent and temperature protections, making the TPSM656x0 an excellent device for powering a wide range of industrial applications. The MODE/ SYNC pin enables seamless transition between FPWM and AUTO mode with a no-load standby quiescent current of 2.1µA (typical), making sure of high efficiency and remarkable transient response for the entire load-current range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more