TPSM81033VCDR

ACTIVE

5.5V, 2A, 2.4MHz synchronous boost power module with MagPack™ packaging technology and power good | VCD | 9 | -40 to 125

ACTIVE Custom reel may be available
Same as: TPSM81033VCDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFN-FCMOD (VCD) | 9
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPSM81033

  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 2.2V to 5.5V
    • FB connected to AVIN pin for fixed 5.0V output
  • 2A valley switching current limit
  • Integreted 0.43µH power inductor
  • Excellent thermal performance:
    • < 10°C temperature rise at VIN = 3.6V, VOUT = 5V, IOUT = 1A, and TA=25°C
  • High efficiency and high power capability
    • Two 22mΩ (LS) / 46mΩ (HS) MOSFETs
    • > 93% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT = 1A
  • Optimized load regulation with internal resistor divider (fixed 5.0V output voltage).
  • 2.4MHz switching frequency
  • Typical 20µA quiescent current into AVIN pin
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM at light load
  • Pass-through mode when VIN > VOUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage, thermal shutdown protection and output short-circuit protection
  • 2.6mm × 2.5mm QFN-FCMOD 9-Pin package

Description for the TPSM81033

The TPSM81033 is a synchronous boost module, with integrated inductor, and optional spread spectrum frequency modulation to minimize EMI emissions while delivering high efficiency at high switching frequencies. The device provides a power supply option for portable equipment and smart devices powered by batteries and other power supply. The TPSM81033 has 2A (typical) valley switch current limit. The power module uses TI’s MagPack packaging technology to integrate a synchronous boost converter and an inductor to simplify design, reduce external components, lower the EMI emissions and save PCB area.

The TPSM81033 uses adaptive constant on-time valley-current-control topology to regulate the output voltage and operates at 2.4MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The TPSM81033 consumes a 20µA quiescent current from AVIN at light load condition. During shutdown, the TPSM81033 is completely disconnected from the input power and only consumes a 0.1µA current to achieve long battery life. The TPSM81033 has 5.75V output overvoltage protection, output short circuit protection, and thermal shutdown protection. The TPSM81033 offers a very small size with a 2.6mm × 2.5mm QFN-FCMOD (9) package and minimum amount of external components.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more