TPSM82480EVM-002 - TPSM82480 5.5-V Input, 6-A, Step-Down Converter With Integrated Inductor Evaluation Module (angled board image)

TPSM82480EVM-002

TPSM82480 5.5-V Input, 6-A, Step-Down Converter With Integrated Inductor Evaluation Module

Pricing

Qty Price
+

Features for the TPSM82480EVM-002

  • Dual Phase Current Mode Topology
  • Output Current of 6A
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Phase Shifted Operation
  • Adjustable Soft Start

Description for the TPSM82480EVM-002

The TPSM82480EVM-BSR002 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPSM82480. The EVM converts a 2.4-V to 5.5-V input voltage to a regulated output voltage of 1.8V at up to 6A output current. The TPSM82480 comes in a small 7.9 x 3.6 mm² MOP package with integrated inductor.

Pricing

Qty Price
+