TPSM82810PVCAR

ACTIVE

2.75V-to-6V input, 4A step-down module with adjustable-frequency in μSIP and MagPack package | VCA | 13 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFN-FCMOD (VCA) | 13
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPSM82810

  • Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
  • Two package types available
    • MagPack package (shields inductor and IC) 13-pin, < 2.0mm tall
    • µSIL 14-pin, < 2.4mm tall
  • Optimized for low EMI requirements
    • Flip-chip die mount (no bond wires)
    • Simplified layout through optimized pinout
  • Spread spectrum clocking versions available
  • Selectable forced PWM or PFM/PWM operation
  • Output voltage accuracy ±1% (PWM operation)
  • 2.75V to 6V input voltage range
  • 0.6V to 5.5V output voltage range
  • Adjustable soft start or tracking
  • Power-good output with window comparator
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle
  • Output discharge
  • 15µA typical quiescent current
  • Excellent thermal performance
  • –40°C to 125°C operating temperature range
  • Pin-to-pin 6A version, 1.6mm tall: TPSM82816
  • Create a custom design using the TPSM8281x with the WEBENCH® Power Designer

Description for the TPSM82810

TPSM8281x is a family of pin-to-pin compatible, high-efficiency, and easy to use synchronous step-down DC/DC power modules with integrated inductors with output currents ranging from 1A up to 4A. The devices use a fixed-frequency peak current-mode control topology and support high power density requirements for telecommunication, test and measurement, and medical applications. Low resistance switches allow up to 4A continuous output current at high ambient temperatures. The switching frequency is adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock. In PFM/PWM mode, the TPSM8281x maintains high efficiency over the whole load range. The devices provide 1% output voltage accuracy in PWM mode, which eases designing precise power supplies. The SS/TR pin can be used to limit inrush current through a precise start-up ramp, or for sequencing by tracking the output voltage to an external voltage applied to this pin.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more