20-pin (MOJ) package image

TPSM84A21MOJR ACTIVE

8V to 14V, 0.508V to 1.35V Output, 10A Power Module with Integrated Input and Output Capacitors

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPSM84A21MOJT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS
REACH
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFM (MOJ) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 500 | LARGE T&R

Features for the TPSM84A21

  • Fully Integrated Power Solution Includes Input and Output Capacitors
  • Only Requires a Single Voltage Setting Resistor
  • 9 mm × 15 mm Footprint
    • 2.3 mm Max Height
    • Pin Compatible With TPSM84A22
  • Ultra-Fast Load Step Response
  • Efficiencies up to 88%
  • 1% Output Voltage Accuracy
  • 4 MHz Switching Frequency
  • Synchronizes to an External Clock
  • Power Good Output
  • Pre-Bias Output Start-Up
  • Programmable Under-Voltage Lockout (UVLO)
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Meets EN55022 Class B Emissions

Description for the TPSM84A21

The TPSM84A21 is an easy-to-use integrated power solution that combines the TPS54A20, a 10-A, DC/DC, synchronous, step-down converter with power MOSFETs, shielded inductors, input and output capacitors, and passives into a low profile package. This total power solution requires only one voltage-setting resistor, and eliminates the loop compensation and magnetics part selection from the design process.

The completely integrated power solution allows standard applications to operate with no additional input or output capacitors and only a single external resistor to set the output voltage. High frequency operation, ultra-fast transient response, and accurate voltage regulation allow the TPSM84A21 to meet tight regulation specs.

The 9 × 15 mm PCB footprint is easy to solder onto a printed circuit board and allows a compact, low-profile point-of-load design.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPSM84A21MOJT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more