TRF2001VBAR

ACTIVE

860MHz to 930MHz ISM band multiprotocol and Wi-SUN RF front-end module (FEM) | VBA | 28 | -40 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-FCRLF (VBA) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TRF2001

  • 860MHz to 930MHz RF front-end module
  • Transmit (TX):
    • Saturated output power (PSAT): 28dBm (3.3V)
    • PA gain: 23.1dB
    • PAE: 39% at 27dBm
    • HD2 / HD3: –56dBc / –67dBc
  • Receive (RX) LNA:
    • Gain: 15.9dB
    • Noise figure (NF): 1.3dB
    • IP1dB: –6.6dBm
  • ANT to RX_FLT insertion loss: 1.7dB
  • Integrated 50Ω RF match
  • Integrated linear-in-dB power detector
  • Supply voltage: 3.1V to 4.25V
  • Total supply current at 3.3V:
    • 386mA (TX PO = 27dBm)
    • 60.7mA (TX, no RF)
    • 10.3mA (RX only)
  • Low sleep mode current: 0.05µA
  • Operating ambient temperature range:–40°C to 85°C

Description for the TRF2001

The TRF2001 is a high-performance RF front-end module (FEM) for low-power wireless applications in sub-1GHz industrial, scientific, and medical (ISM) bands operating over an 860MHz to 930MHz frequency range. The TRF2001 requires minimal external BOM and includes functions such as a range-extender power amplifier (PA) and a low noise amplifier (LNA), transmit-receive and antenna switches, antenna port low pass filter, and a linear-in-dB RF power detector, for a cost-effective design in a space-saving 4.5mm × 4.5mm QFN-28 package.

The TRF2001 increases the link budget and allows range extension in wireless systems by providing high output power with the integrated PA, beyond the capabilities of a WMCU or transceiver, and improves the receiver sensitivity with a low noise figure LNA. The integrated power detector can be used for system calibration or to monitor the power being delivered to the antenna. The device features fully matched, 50Ω RF interfaces for ease of use and design flexibility.

The TRF2001 is operational over a wide, 3.1V to 4.25V supply range, with digital controls that are compatible with 1.6V to 3.3V CMOS logic levels.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more