The TS3A5018 device is a quad single-pole double-throw (SPDT) analog switch that is designed to operate from 1.8 V to 3.6 V. This device can handle digital and analog signals, and signals up to V+ can be transmitted in either direction.
All trademarks are the property of their respective owners.
Configuration |
Number of channels (#) |
Power supply type |
Vdd (Min) (V) |
Vdd (Max) (V) |
Ron (Typ) (Ohms) |
Bandwidth (MHz) |
Rating |
Operating temperature range (C) |
Package Group |
Supply Range (Max) |
Ron (Max) (Ohms) |
Input/output continuous current (Max) (mA) |
Supply Current (Typ) (uA) |
Supply Current (Max) (uA) |
Features |
OFF-state leakage current (Max) (µA) |
ON-state leakage current (Max) (µA) |
CON (Typ) (pF) |
COFF (Typ) (pF) |
ESD CDM (kV) |
ESD HBM (kV) |
VIL (Max) (V) |
VIH (Min) (V) |
TS3A5018 | TS5A23157 | TS5A23157-Q1 |
---|---|---|
2:1 SPDT | 2:1 SPDT | 2:1 SPDT |
4 | 2 | 2 |
Single | Single | Single |
1.65 | 1.65 | 1.65 |
3.6 | 5.5 | 5.5 |
5.5 | 10 | 15 |
300 | 220 | 220 |
Catalog | Catalog | Automotive |
-40 to 85 | -40 to 85 |
-40 to 105 -40 to 125 |
SOIC | 16
SSOP | 16 TSSOP | 16 TVSOP | 16 UQFN | 16 VQFN | 16 |
UQFN | 10
VSSOP | 10 |
VSSOP | 10 |
3.6 | 5.5 | 5.5 |
22 | 140 | 180 |
64 | 50 | 50 |
0.7 | 0.01 | |
2 | 10 | 0.75 |
Supports SPI signals Supports JTAG signals |
Break-before-make Supports I2C signals |
Break-before-make Supports I2C signals |
10 | 1 | 1 |
2 | 1 | 1 |
16 | 17.5 | 17.5 |
3 | 5.5 | 5.5 |
1 | 1 | 0.75 |
2 | 2 | 2 |
0.8 | Vdd*.3 | Vdd*.3 |
1 | Vdd*.7 | Vdd*.7 |
Order now | Order now | Order now |