TS3DV20812 is a High Speed Data Rate up to 2Gbps for Differential Signal Passive bi-directional Multiplexer and De-multiplexer for I/O rails up to 5V Level with Low Crosstalk and Insertion Loss.
TS3DV20812 can be used in either HDMI/DVI sink side or source side with 4-differential pair supporting the high speed and control pins.
The Ioff and back drive protection allowing to connect the external cable and prevent the back flow current when the Vcc is into 0V.
The 3 side band signals can be used in DDC (SDAL, SCL) and CEC Signal MUX.
TS3DS20812 is characterized for operation from 40°C to 85°C.
Protocols |
Configuration |
Number of channels (#) |
VCC (Min) (V) |
VCC (Max) (V) |
Ron (Typ) (Ohms) |
Input/ouput voltage (Min) (V) |
Input/ouput voltage (Max) (V) |
ICC (Max) (uA) |
Bandwidth (MHz) |
ESD HBM (Typ) (kV) |
Operating temperature range (C) |
Package size: mm2:W x L (PKG) |
Package Group |
Crosstalk (dB) |
ESD CDM (kV) |
ICC (Typ) (uA) |
Input/output continuous current (Max) (mA) |
COFF (Typ) (pF) |
CON (Typ) (pF) |
Off isolation (Typ) (dB) |
OFF-state leakage current (Max) (µA) |
Propagation delay (ns) |
Ron (Max) (Ohms) |
Ron channel match (Max) (Ohms) |
RON flatness (Typ) (Ohms) |
Turn off Time (Disable) (Max) (ns) |
Turn on Time (Enable) (Max) (ns) |
VIH (Min) (V) |
VIL (Max) (V) |
TS3DV20812 | TS3DV416 | TS3L4892 |
---|---|---|
HDMI DVI LVD VGA LAN |
HDMI DVI LVDS |
10 BASE-T 100 BASE-T 1000 BASE-T LVDS LAN |
2:1 SPDT | 2:1 SPDT | 2:1 SPDT |
11 | 8 | 11 |
2.25 | 3 | 3 |
3.6 | 3.6 | 3.6 |
4 | 4 | 4 |
0 | 0 | 0 |
5.5 | 5.5 | 3.6 |
500 | 600 | 500 |
1100 | 900 | 1100 |
2 | 2 | 2 |
-40 to 85 | -40 to 85 | -40 to 85 |
36VQFN: 36 mm2: 6 x 6 (VQFN | 36) |
48TSSOP: 101 mm2: 8.1 x 12.5 (TSSOP | 48)
48TVSOP: 62 mm2: 6.4 x 9.7 (TVSOP | 48) |
36VQFN: 36 mm2: 6 x 6 (VQFN | 36) |
VQFN | 36 |
TSSOP | 48
TVSOP | 48 |
VQFN | 36 |
-95 | -41 | -37 |
1 | 1 | 1 |
250 | 250 | 250 |
128 | 128 | 128 |
8 | 3.5 | 2.5 |
2.5 | 10 | 8 |
-19 | -39 | |
1 | 1 | |
0.149 | 0.04 | 0.04 |
6 | 8 | 6 |
1 | 0.2 | 1 |
0.4 | 0.7 | 0.5 |
18 | 8.5 | 9 |
17 | 11.5 | 15 |
2 | 2 | 2 |
0.8 | 0.8 | 0.8 |
Order now | Order now | Order now |