ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers
This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.
Name | Part# | Type |
---|---|---|
SPICE-based analog simulation program | TINA-TI | Circuit Design & Simulation |