TS3USB3000MRSER

ACTIVE

DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.1GHz) Switch | RSE | 10 | -40 to 85

ACTIVE Custom reel may be available
Same as: TS3USB3000MRSER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSE) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3USB3000

  • VCC Range 2.3 V to 4.8 V
  • Mobile Hi-Definition Link (MHL) Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 5.7 Ω
    • CON (Typical): 1.6 pF
  • USB Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 4.6 Ω
    • CON (Typical): 1.4 pF
  • Current Consumption: 30 µA (Typical)
  • Special Features:
    • IOFF Protection Prevents Current Leakage in Powered-Down State (VCC and VBUS = 0 V)
    • 1.8-V Compatible Control Inputs (SEL, OE)
    • Overvoltage Tolerance (OVT) on all I/O Pins up to 5.5 V Without External Components
    • Overvoltage Protection When 9-V Short to
      D+/-Pin
  • ESD Performance:
    • 3.5-kV Human Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • 10-Pin UQFN Package
    (1.5-mm × 2-mm, 0.5-mm Pitch)

Description for the TS3USB3000

The TS3USB3000 device is a double-pole, double throw (DPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) switch and an USB 2.0 High-Speed (480 Mbps) switch in the same package. These configurations allow the system designer to use a common USB or Micro-USB connector for both MHL video signals and USB data.

The TS3USB3000 has a VCC range of 2.3 V to 4.8 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high-impedance mode when power is not present, allowing full isolation of the signal lines under such condition without excessive leakage current. The select pins of TS3USB3000 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General-Purpose I/O (GPIO) from a mobile processor.

The TS3USB3000 comes with a small 10-pin UQFN package with only 1.5 mm × 2 mm in size, which makes it a perfect candidate to be used in mobile applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more