Product details

Protocols Analog Audio Configuration 2:1 SPDT Number of channels 2 Bandwidth (MHz) 32 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.75 Ron (typ) (mΩ) 700 Input/output voltage (min) (V) -3.25 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 6 ESD HBM (typ) (kV) 2.5 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -70 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 150 COFF (typ) (pF) 48 CON (typ) (pF) 176 Off isolation (typ) (dB) -70 OFF-state leakage current (max) (µA) 0.375 Ron (max) (mΩ) 2000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.0135 Turnoff time (disable) (max) (ns) 206 Turnon time (enable) (max) (ns) 470 VIH (min) (V) 1.05 VIL (max) (V) 0.65
Protocols Analog Audio Configuration 2:1 SPDT Number of channels 2 Bandwidth (MHz) 32 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.75 Ron (typ) (mΩ) 700 Input/output voltage (min) (V) -3.25 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 6 ESD HBM (typ) (kV) 2.5 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -70 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 150 COFF (typ) (pF) 48 CON (typ) (pF) 176 Off isolation (typ) (dB) -70 OFF-state leakage current (max) (µA) 0.375 Ron (max) (mΩ) 2000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.0135 Turnoff time (disable) (max) (ns) 206 Turnon time (enable) (max) (ns) 470 VIH (min) (V) 1.05 VIL (max) (V) 0.65
DSBGA (YFC) 12 1.8369 mm² 1.57 x 1.17
  • Negative Signaling Capability: Maximum Swing From –2.75 V to 2.75 V (V+ = 2.75 V)
  • Low ON-State Resistance (0.7 Ω Typ)
  • Excellent ON-State Resistance Matching
  • 1.8-V Compatible Control Input Threshold Independent of V+
  • Control Inputs Are 5.5-V Tolerant
  • 2.25-V to 5.5-V Power Supply (V+)
  • Low Charge Injection
  • Specified Break-Before-Make Switching
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)
  • Negative Signaling Capability: Maximum Swing From –2.75 V to 2.75 V (V+ = 2.75 V)
  • Low ON-State Resistance (0.7 Ω Typ)
  • Excellent ON-State Resistance Matching
  • 1.8-V Compatible Control Input Threshold Independent of V+
  • Control Inputs Are 5.5-V Tolerant
  • 2.25-V to 5.5-V Power Supply (V+)
  • Low Charge Injection
  • Specified Break-Before-Make Switching
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)

The TS5A22366 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion.

The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

The TS5A22366 is available is a ultra small 1.6 mm × 1.2 mm wafer-chip-scale package (WCSP) (0.4 mm pitch).

The TS5A22366 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion.

The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

The TS5A22366 is available is a ultra small 1.6 mm × 1.2 mm wafer-chip-scale package (WCSP) (0.4 mm pitch).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TMUX4827 ACTIVE +/-12-V beyond the supply, 2:1 (SPDT) 2-channel switch with 1.8-V compatible logic Improved +/- 12V beyond the supply feature, 0.13-ohm Ron, and 1.8V logic support
TS5A22362 ACTIVE 0.65-V, 2:1 (SPDT), 2-channel analog switch with negative signaling capability Similar 2:1 2 channel audio switch with negative rail capability and better specifications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 0.8-Ohm Dual SPDT Analog Switch With Negative Rail Capability and 1.8-V Compatib datasheet (Rev. B) 03 Jun 2013
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for TS5A22366

SCDM125.ZIP (106 KB) - HSpice Model
Simulation model

TS5A22366 IBIS Model

SCDM124.ZIP (67 KB) - IBIS Model
Package Pins Download
DSBGA (YFC) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos