TS5A23157-Q1 Automotive Catalog Dual 15-Ohm SPDT Analog Switch | TI.com

TS5A23157-Q1 (ACTIVE)

Automotive Catalog Dual 15-Ohm SPDT Analog Switch

Automotive Catalog Dual 15-Ohm SPDT Analog Switch - TS5A23157-Q1
Datasheet
 

Description

The TS5A23157 is a dual, single-pole, double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. The device can transmit signals up to 5.5 V (peak) in either direction.

For the most current package and ordering information, see the Package Option Addendum at the end of this document, or see the TI Web site at www.ti.com.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Customer-Specific Configuration Control Can Be Supported Along
    With Major-Change Approval
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (15 Ω)
  • Control Inputs Are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.8-V to 5.5-V Single-Supply Operation
  • APPLICATIONS
    • Sample-and-Hold Circuits
    • Battery-Powered Equipment
    • Audio and Video Signal Routing
    • Communication Circuits

View more

Parametrics Compare all products in Analog switches/muxes

 
Configuration
Number of channels (#)
Power supply type
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating temperature range (C)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/output continuous current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
CON (Typ) (pF)
COFF (Typ) (pF)
ESD CDM (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
TS5A23157-Q1 TS3A5018 TS5A23157
2:1 SPDT     2:1 SPDT     2:1 SPDT    
2     4     2    
Single     Single     Single    
1.65     1.65     1.65    
5.5     3.6     5.5    
15     5.5     10    
220     300     220    
Automotive     Catalog     Catalog    
-40 to 105
-40 to 125    
-40 to 85     -40 to 85    
VSSOP | 10     SOIC | 16
SSOP | 16
TSSOP | 16
TVSOP | 16
UQFN | 16
VQFN | 16    
UQFN | 10
VSSOP | 10    
5.5     3.6     5.5    
180     22     140    
50     64     50    
0.01     0.7      
0.75     2     10    
Break-before-make
Supports I2C signals    
Supports SPI signals
Supports JTAG signals    
Break-before-make
Supports I2C signals    
1     10     1    
1     2     1    
17.5     16     17.5    
5.5     3     5.5    
0.75     1     1    
2     2     2    
Vdd*.3     0.8     Vdd*.3    
Vdd*.7     1     Vdd*.7