TS5MP646YFPR

NOT RECOMMENDED FOR NEW DESIGNS

4.5-V, 2:1 (SPDT), 10-channel MIPI switch | YFP | 36 | -40 to 85

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TS5MP646YFPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TS5MP646YFPR is not recommended for new designs
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

TMUX646ZECR ACTIVE 6-GHz, 5-V, 2:1 (SPDT) 10-channel MIPI switch with 1.8-V logic support | ZEC | 36 | -40 to 85 Improved Bandwidth

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TS5MP646 information

Packaging information

Package | Pins DSBGA (YFP) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS5MP646

  • Supply Range of 1.65 V to 5.5 V
  • 10-Channel 2:1 Switch
  • Powered-Off Protection:
    I/Os Hi-Z when VDD = 0 V
  • Low RON of 4.2-Ω Typical
  • Bandwidth of 3 GHz
  • Ultra Low Crosstalk of -40 dB
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)

Description for the TS5MP646

The TS5MP646 is a four data lane MIPI switch. This device is an optimized 10-channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP646 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.

The device has a bandwidth of 3 GHz, low channel-to-channel skew with little signal degradation, and wide margins to compensate for layout losses. The device’s low current consumption meets the needs of low power applications, including mobile phones and other personal electronics.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more