TSC2004IRTJR

ACTIVE

12-Bit, Nanopower, 4-Wire Touch Screen Controller | RTJ | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: TSC2004IRTJR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSC2004IRTJT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTJ) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TSC2004

  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.2V to 3.6V Supply
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 760µW at 1.8V, 50SSPS
    • 580µW at 1.6V, 50SSPS
    • 285µW at 1.2V, 50SSPS
    • 74µW at 1.6V, 8.2kSPS Eq. Rate
    • 47µW at 1.2V, 8.2kSPS Eq. Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±12kV Contact Discharge
  • 2.5 x 2.5 WCSP-18 and 4 x 4 QFN-20 Package
  • APPLICATIONS
    • Cellular Phones
    • Portable Instruments
    • MP3 Players, Pagers
    • Multiscreen Touch Control

U.S. Patent No. 6,246,394; other patents pending.

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners

Description for the TSC2004

The TSC2004 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2004 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2004 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2004 is available in a miniature, 18-lead, 5 x 5 array, (2.554 ±0.54)mm x (2.554 ±0.54)mm wafer chip-scale package (WCSP), and a 20-pin, 4 x 4 QFN package. Both packages are characterized for the -40°C to +85°C industrial temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSC2004IRTJT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more