TSC2007IPWRQ1

ACTIVE

Automotive Nano-Power Touch Screen Controller with I2C Serial Interface | PW | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: TSC2007IPWRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TSC2007-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3B
    • Device CDM ESD Classification Level C6
  • 4-Wire Touch-Screen Interface
  • Single 1.2-V to 3.6-V Supply or Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20 kHz (8-Bit) or 10 kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • I2C Interface Supports:
    • Standard, Fast, and High-Speed Modes
  • Simple, Command-Based User Interface:
    • TSC2003-Q1 Compatible
    • 8-Bit or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Internal Detection of Screen Touch
  • For Pen Touch Detect or Data Available Interrupt
  • Auto Power-Down Control
  • Low Power:
    • 32.24 µA at 1.2 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 39.31 µA at 1.8 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 53.32 µA at 2.7 V, Fast Mode, 8.2 kHz-Equalization Rate
  • Enhanced ESD Protection:
    • ±25-kV Air-Gap Discharge
    • ±15-kV Contact Discharge
    • 5-mm × 4.4-mm 16-Pin TSSOP Package

Description for the TSC2007-Q1

The TSC2007-Q1 device is a very low-power touch screen controller designed to work with power-sensitive, automotive touch-screen displays. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A-D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2007-Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2007-Q1 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 bits or 12 bits to accommodate different screen sizes and performance needs.

The TSC2007-Q1 is available in a 16-pin TSSOP package. The TSC2007-Q1 is characterized for the –40°C to 85°C industrial temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more