TSC2007IPWR

ACTIVE

12-bit, nanopower, 4-wire micro touch screen controller | PW | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: TSC2007IPWR.B, TSC2007IPWRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSC2007IPW ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TSC2007

  • 4-Wire Touch Screen Interface
  • Single 1.2V to 3.6V Supply/Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • I2C™ Interface Supports:
    • Standard, Fast, and High-Speed Modes
  • Simple, Command-Based User Interface:
    • TSC2003 Compatible
    • 8- or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Digital Buffered PENIRQ
  • On-Chip, Programmable PENIRQ Pull-Up
  • Auto Power-Down Control
  • Low Power:
    • 32.24µA at 1.2V, Fast Mode, 8.2kHz Eq Rate
    • 39.31µA at 1.8V, Fast Mode, 8.2kHz Eq Rate
    • 53.32µA at 2.7V, Fast Mode, 8.2kHz Eq Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±15kV Contact Discharge
  • 1.5 x 2 WCSP-12 and 5 x 6.4 TSSOP-16 Packages
  • APPLICATIONS
    • Cellular Phones
    • PDA, GPS, and Media Players
    • Portable Instruments
    • Point-of-Sale Terminals
    • Multiscreen Touch Control Systems

U.S. Patent NO. 6246394; other patents pending.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Description for the TSC2007

The TSC2007 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on an advanced low-voltage processor. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2007 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2007 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2007 is available in a 12-lead,(1.555 ±0.055mm) x (2.055 ±0.055mm), 3 x 4 array, wafer chip-scale package (WCSP), and a 16-pin, TSSOP package. The TSC2007 is characterized for the -40°C to +85°C industrial temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSC2007IPW ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more