TSC2013-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- 4-Wire Touch Screen Interface
- Ratiometric Conversion
- Single 1.6-V to 3.6-V Supply:
- I/OVDD 1.2 to 3.6 V
- SNSVDD: 1.6 to 3.6 V
- Preprocessing to Reduce Bus Activity
- High-Speed I2C-Compatible Interface
- Internal Detection of Screen Touch
- Register-Based Programmable:
- 10-Bit or 12-Bit Resolution
- Sampling Rates
- System Timing
- Touch Pressure Measurement
- Auto Power-Down Control
- Low Power:
- 430 µA at 1.8 V, 50 SSPS
- 320 µA at 1.6 V, 50 SSPS
- 58 µA at 1.6 V, 8.2 kSPS Eq. Rate
The TSC2013-Q1 device is a very low-power dual-touch screen controller designed to work with power-sensitive, low-cost touch-screen displays in automotive infotainment and navigation systems. It contains a complete, ultralow-power, 12-bit, analog-to-digital (ADC) resistive touch-screen converter, including drivers and the control logic to measure touch pressure.
The TSC2013-Q1 device enables pinch, rotate, and zoom functionality over a standard four-wire interface. The device supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. The 10 or 12-bit ADC within is easily programmable to customize system and user experience.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TSC2013-Q1 12-Bit, Nanopower, 4-Wire Dual-Touch Screen Controller With I2C Interface datasheet (Rev. A) | PDF | HTML | 24 Jul 2014 |
More literature | TSC2013-Q1 | 15 Dec 2014 | ||
EVM User's guide | TSC2013EVM User's Guide | 23 Jul 2014 | ||
Application note | PCB Layout Guideline for TI Resistive TSC Devices | 04 Oct 2012 | ||
Application note | Reducing Analog Input Noise in Touch Screen Systems (Rev. A) | 15 Sep 2007 | ||
Analog Design Journal | Calibration in touch-screen systems | 10 Aug 2007 | ||
Application note | Operation Schemes of Touch Screen Controllers | 21 May 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TSC2013EVM — TSC2013-Q1 Evaluation Module for Automotive Resistive Touch Screen Controller
The TSC2013EVM moduluar EVM featuring the TSC2013 a 4-wire dual touch screen controller, is a fully-functional USB powered platform that allows 4-wire resistive touch screen panels to be connected to the USB port of a PC or laptop for evaluation. User control is provided via a powerful, (...) |
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00198 — Resistive Dual Touch Reference Design Board with Haptic Feedback for 4-wire Resistive Touch Panels
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 16 | View options |
VQFN (RSA) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.