TSC2301IPAG

ACTIVE

4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs) | PAG | 64 | -40 to 85

Same as: TSC2301IPAG.B, TSC2301IPAGG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSC2301IPAGR ACTIVE Custom reel may be available
Package qty | Carrier 1,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TSC2301 information

Packaging information

Package | Pins TQFP (PAG) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the TSC2301

  • SPI™ Serial Interface
  • Touch Screen Controller
    • 4-Wire Touch Screen Interface
    • Internal Detection of Screen Touch and Keypad Press
    • Touch Pressure Measurement
    • Ratiometric Conversion
    • Programmable 8-, 10- or 12-Bit Resolution
    • Programmable Sampling Rates Up to 125 kHz
    • Direct Battery Measurement (0 to 6 V)
    • On-Chip Temperature Measurement
    • 4-by-4 Keypad Interface With Programmable De-Bounce and Key Masking
    • Integrated Touch Screen Processor Reduces Host CPU Interrupts and Overhead
    • Internal Timing Control With Programmable Delays and Averaging
  • Stereo Audio Codec
    • 20-Bit Delta-Sigma ADC/DAC
    • Dynamic Range: 98 dB
    • Sampling Rate Up to 48 kHz
    • I2S Serial Interface
    • Stereo 16- Headphone Driver
  • Full Power-Down Control
  • 8-Bit Current Output DAC
  • On-Chip Crystal Oscillator
  • Programmable Bass/Midrange/ Treble EQ Effects Processing
  • 6 GPIO Pins
  • Single 2.7-V to 3.6-V Supply
  • 64-Pin TQFP Package
  • 120-Ball MicroStar Junior BGA Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Cellular Phones
    • MP3 Players
    • Internet Appliances
    • Smartphones

US Patent No. 6246394
MicroStar Junior is a trademark of Texas Instruments.
SPI is a trademark of Motorola.

Description for the TSC2301

The TSC2301 is a highly integrated PDA analog interface circuit. It contains a complete 12-bit A/D resistive touch screen converter (ADC) including drivers, touch pressure measurement capability, keypad controller, and 8-bit D/A converter (DAC) output for LCD contrast control. The TSC2301 offers programmable resolution of 8, 10, and 12 bits and sampling rates up to 125 kHz to accommodate different screen sizes. The TSC2301 interfaces to the host controller through a standard SPI serial interface.

The TSC2301 features a high-performance 20-bit, 48-ksps stereo audio codec with highly integrated analog functionality. The audio portion of the TSC2301 contains microphone input with built-in pre-amp and microphone bias circuit, an auxiliary stereo analog input, a stereo line-level output, a differential mono line-level output, and a stereo headphone amplifier output. The digital audio data is transferred through a standard I2S interface. A fully programmable PLL for generating audio clocks from a wide variety of system clocks is also included.

The TSC2301 also offers two battery measurement inputs capable of battery voltages up to 6 V, while operating at a supply voltage of only 2.7 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2301 is available in 64-lead TQFP, and 120-ball VFBGA packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSC2301IPAGR ACTIVE Custom reel may be available
Package qty | Carrier 1,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more