TSU6111RSVR

ACTIVE

Dual SP2T Micro-USB Switch with integrated impedance and charger detection | RSV | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: TSU6111RSVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSV) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TSU6111

  • Dual SP2T
    • USB & UART Path support USB 2.0 High Speed
  • Smart Detection
    • Plug-in/Un-plug Detection
    • USB Charger Detection
    • Impedance Detection
    • Detection is Compatible to CEA-936A
      (4-Wire Protocol, UART interface)
  • Charger Detection
    • USB BCDv1.1 Compliant
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
  • Compatible Accessories
    • USB Cable
    • UART Cable
    • USB Charger BCDv1.1
  • Additional Features
    • I2C Interface with Host Processor
    • Support Control Signals Used In Manufacturing (JIG, BOOT)
    • Interrupt for Attach and Detach Accessory
  • Max Voltage
    • 28v VBUS rating
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance DP/DM/ID/VBUS to GND
    • ±8kV Contact Discharge (IEC 61000-4-2)
  • Surge Protection on VBUS/DP/DM
    • USB Connector Pins Without External Components

Description for the TSU6111

The TSU6111 is a differential high performance automated SP2T switch with impedance detection. The switch features impedance detection which supports the detection of various accessories that are attached through DP, DM and ID. The charger detection satisfies USB charger specification v1.1. VBUS_IN has 28V tolerance to avoid external protection.

Power for this device is supplied through VBAT of the system or through VBUS_IN when attached.

The switch is controlled by automatic detection logic or through I2C manually. JIG and BOOT pins are used when a USB, UART JIG cable is used to test in the development and manufacturing. TSU6111 has open-drain JIG output (active low).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more