TXB0604DYYR

ACTIVE

Four-bit dual-supply, High Speed Bidirectional Voltage Level Translator | DYY | 14 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DYY) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TXB0604

  • 0.9V to 2V on A port and 1.65V to 3.6V on B port
  • Maximum data rates:
    • >180Mbps (15pF load)
    • >118Mbps (100pF load)
  • Supports high-speed interfaces such as QSPI, OSPI, eSPI
  • No direction control signal needed
  • VCC isolation feature: if either VCC input is at GND, all outputs are in the high-impedance state
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • Output enable (OE) input circuit referenced to VCCA
  • I OFF supports partial power-down mode operation
  • Latch-up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port:
      • 2000V Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)
    • B Port:
      • 2000V Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)

Description for the TXB0604

The TXB0604 is an 4-bit non-inverting auto-bidirectional translator that uses two separate configurable power-supply rails. This voltage translator/ line redriver can be used to remedy voltage domain mismatches in addition to signal boosting in long-cabling transmission applications.

The TXB0604 leverages a patented design to achieve high data throughput for memory-intensive interfaces like Quad-SPI between BMC and Flash devices without signal integrity losses associated with excessive output parasitic capacitance.

The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9V to 2V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 3.6V.

When the OE input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state during power up or power down, OE must be tied to GND through a pulldown resistor. The current sourcing capability of the driver determines the minimum value of the resistor. The TXB0604 device is designed so the OE input circuit is supplied by VCCA.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more