TXB0606DYYR

ACTIVE

Six-bit, dual-supply high-speed bidirectional voltage-level translator | DYY | 16 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DYY) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TXB0606

  • 0.9V to 2V on A port and 1.65V to 3.6V on B port
  • Minimum data rates:
    • >130 Mbps (15pF load, 1.8V to 3.3V)
    • >100 Mbps (100pF load, 1.8V to 3.3V)
  • Supports high-speed interfaces such as QSPI, OSPI, eSPI
  • VCCA <, =, > VCCB is acceptable
  • No direction control signal needed
  • VCC isolation feature: if either VCC input is at GND, all outputs are in the high-impedance state
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • Output enable (OE) input circuit referenced to VCCA
  • I OFF supports partial power-down mode operation
  • Latch-up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port:
      • 2000V Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)
    • B Port:
      • 2000V Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)

Description for the TXB0606

The TXB0606 is an 6-bit non-inverting auto-bidirectional translator that uses two separate configurable power-supply rails. This voltage translator/ line redriver can be used to remedy voltage domain mismatches in addition to signal boosting in long-cabling transmission applications.

The TXB0606 leverages a patented design to achieve high data throughput for memory-intensive interfaces like Quad-SPI between BMC and Flash devices without signal integrity losses associated with excessive output parasitic capacitance.

The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9V to 2V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 3.6V.

When the OE input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state during power up or power down, OE must be tied to GND through a pulldown resistor. The current sourcing capability of the driver determines the minimum value of the resistor. The TXB0606 device is designed so the OE input circuit is supplied by VCCA.

This device is fully specified for partial power-down applications using I OFF. The I OFF circuitry disables the outputs, which prevents damaging current backflow through the device when the device is powered down.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more