TXS0108E-Q1

ACTIVE

Automotive eight-bit bidirectional voltage-level shifter for open-drain and push-pull applications

Product details

Technology family TXS Applications I2C, MDIO, PMBus, SMBus Bits (#) 8 Data rate (max) (Mbps) 110 High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 1.4 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 8 Features Edge rate accelerator, Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Automotive Operating temperature range (°C) -40 to 125
Technology family TXS Applications I2C, MDIO, PMBus, SMBus Bits (#) 8 Data rate (max) (Mbps) 110 High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 1.4 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 8 Features Edge rate accelerator, Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 110 Mbps (Push Pull)
    • 1.2 Mbps (Open Drain)
  • 1.4 V to 3.6 V on A Port and 1.65 V to 5.5 V on B Port (V CCA ≤ V CCB)
  • No Power-Supply Sequencing Required – Either V CCA or V CCB Can Be Ramped First
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22 (A Port)
    • 2000 V Human Body Model (A114-B)
    • 1000 V Charged-Device Model (C101)
  • IEC 61000-4-2 ESD (B Port)
    • ±8 kV Contact Discharge
    • ±6 kV Air-Gap Discharge
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 110 Mbps (Push Pull)
    • 1.2 Mbps (Open Drain)
  • 1.4 V to 3.6 V on A Port and 1.65 V to 5.5 V on B Port (V CCA ≤ V CCB)
  • No Power-Supply Sequencing Required – Either V CCA or V CCB Can Be Ramped First
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22 (A Port)
    • 2000 V Human Body Model (A114-B)
    • 1000 V Charged-Device Model (C101)
  • IEC 61000-4-2 ESD (B Port)
    • ±8 kV Contact Discharge
    • ±6 kV Air-Gap Discharge

This device is a 8-bit non-inverting level translator which uses two separate configurable power-supply rails. The A port tracks the V CCA pin supply voltage. The V CCA pin accepts any supply voltage between 1.4 V and 3.6 V. The B port tracks the V CCB pin supply voltage. The V CCB pin accepts any supply voltage between 1.65 V and 5.5 V. Two input supply pins allows for low Voltage bidirectional translation between any of the 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance (Hi-Z) state.

To ensure the Hi-Z state during power-up or power-down periods, tie OE to GND through a pull-down resistor. The minimum value of the resistor is determined by the current-sourcing capability of the driver.

.

.

.

This device is a 8-bit non-inverting level translator which uses two separate configurable power-supply rails. The A port tracks the V CCA pin supply voltage. The V CCA pin accepts any supply voltage between 1.4 V and 3.6 V. The B port tracks the V CCB pin supply voltage. The V CCB pin accepts any supply voltage between 1.65 V and 5.5 V. Two input supply pins allows for low Voltage bidirectional translation between any of the 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance (Hi-Z) state.

To ensure the Hi-Z state during power-up or power-down periods, tie OE to GND through a pull-down resistor. The minimum value of the resistor is determined by the current-sourcing capability of the driver.

.

.

.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TXS0108E-Q1 8-Bit Bidirectional Voltage-Level Translator datasheet (Rev. C) 25 Jul 2023
Application brief Integrated vs. Discrete Open Drain Level Translation PDF | HTML 09 Jan 2024
Application note Leveraging Edge Rate Accelerators with Auto-Sensing Level Shifters PDF | HTML 29 Sep 2023
Application note Do’s and Don’ts for TXB and TXS Voltage Level-Shifters with Edge Rate Accelerato PDF | HTML 28 Jun 2023
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TXS-EVM — Translator family evaluation module for single-, dual-, quad- and octal-channel devices

The TXS-EVM is designed to support single, dual, quad and octal channel TXS devices. The TXS devices belong to the auto bidirectional voltage level translation family with an operating voltage between 1.2V and 5.5 V designed to support various generic voltage level translation applications across (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TXS0108E IBIS Model (Rev. A)

SCEM547A.ZIP (167 KB) - IBIS Model
Package Pins Download
TSSOP (PW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos