UA9637A Dual Differential Line Receiver | TI.com

UA9637A (ACTIVE)

Dual Differential Line Receiver

Dual Differential Line Receiver - UA9637A
Datasheet
 

Description

The uA9637AC is a dual differential line receiver designed to meet ANSI Standards EIA/TIA-422-B and EIA/TIA-423-B and ITU Recommendations V.10 and V.11. The line receiver utilizes Schottky circuitry and have TTL-compatible outputs. The inputs are compatible with either a single-ended or a differential-line system. This device operates from a single 5-V power supply and is supplied in an 8-pin dual-in-line package or small-outline package.

The uA9637AC is characterized for operation from 0°C to 70°C.

Features

  • Meets or Exceeds the Requirements of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-B and ITU Recommendations V.10 and V.11
  • Operates From Single 5-V Power Supply
  • Wide Common-Mode Voltage Range
  • High Input Impedance
  • TTL-Compatible Outputs
  • High-Speed Schottky Circuitry
  • 8-Pin Dual-In-Line and Small-Outline Packages
  • Designed to Be Interchangeable With National DS9637A

Parametrics

Compare all products in RS-485/RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
UA9637A Order now 5     0     2    
   
10     None     None     -15 to 15     32     -7 to 7     50     No     Catalog     0 to 70     PDIP | 8
SOIC | 8    
0.46 | 1ku    
UA9638 Samples not available 5     2     0    
   
15     None     None     -15 to 15     32     -7 to 7     65     No     Catalog     0 to 70     PDIP | 8
SOIC | 8    
0.25 | 1ku