UC2843
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Current-Mode PWM Controller

Current-Mode PWM Controller - UC2843
Datasheet
 

Models (2)

Title Category Type Date
UCCx8C43 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Feb 2016
UCC28C43 PSpice Transient Model PSpice Model ZIP 09 Dec 2008

WEBENCH® Designer UC2843

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 10.00 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 85°C