Product details

Number of supplies monitored 4 Threshold voltage 1 (Typ) (V) 1.8 Features Negative voltage monitoring, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1.5 Output driver type/reset output Active-low, Open-drain Time delay (ms) Programmable Rating Catalog Watchdog timer WDI (sec) None Operating temperature range (C) -40 to 85
Number of supplies monitored 4 Threshold voltage 1 (Typ) (V) 1.8 Features Negative voltage monitoring, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1.5 Output driver type/reset output Active-low, Open-drain Time delay (ms) Programmable Rating Catalog Watchdog timer WDI (sec) None Operating temperature range (C) -40 to 85
SOIC (DW) 18 119 mm² 11.55 x 10.3
  • Inputs for Monitoring up to Four Separate Supply Voltage Levels
  • Internal Inverter for Sensing a Negative Supply Voltage
  • Line/Switch Sense Input for Early Power Source Failure Warning
  • Programmable Under- and Over-Voltage Fault Thresholds with Proportional Hysteresis
  • A Precision 2.5-V Reference
  • General Purpose Op-Amp for Auxiliary Use
  • Three High Current, >3 0mA, Open-Collector Outputs Indicate Over-Voltage, Under-Voltage and Power OK Conditions
  • 8-V to 40-V Supply Operation with 7-mA Stand-By Current

  • Inputs for Monitoring up to Four Separate Supply Voltage Levels
  • Internal Inverter for Sensing a Negative Supply Voltage
  • Line/Switch Sense Input for Early Power Source Failure Warning
  • Programmable Under- and Over-Voltage Fault Thresholds with Proportional Hysteresis
  • A Precision 2.5-V Reference
  • General Purpose Op-Amp for Auxiliary Use
  • Three High Current, >3 0mA, Open-Collector Outputs Indicate Over-Voltage, Under-Voltage and Power OK Conditions
  • 8-V to 40-V Supply Operation with 7-mA Stand-By Current

The UC1903 family of quad supply and line monitor integrated circuits will respond to under- and over-voltage conditions on up to four continuously monitored voltage levels. An internal op-amp inverter allows at least one of these levels to be negative. A separate line/switcher sense input is available to provide early warning of line or other power source failures.

The fault window adjustment circuit on these devices provides easy programming of under- and over-voltage thresholds. The thresholds, centered around a precision 2.5-V reference, have an input hysteresis that scales with the window width for precise, glitch-free operation. A reference output pin allows the sense input fault windows to be scaled independently using simple resistive dividers.

The three open collector outputs on these devices sink in excess of 30 mA of load current when active. The under- and over-voltage outputs respond after separate, user defined, delays to respective fault conditions. The third output is active during any fault condition including under- and over-voltage, line/switcher faults, and input supply under-voltage. The off state of this output indicates a "power OK" situation.

An additional, uncommitted, general purpose op-amp is also included. This op-amp, capable of sourcing 20 mA of output current, can be used for a number of auxiliary functions including the sensing and amplification of a feedback error signal when the 2.5-V output is used as a system reference.

These parts operate over an 8-V to 40-V input supply range and require a typical stand-by current of only 7 mA.

The UC1903 family of quad supply and line monitor integrated circuits will respond to under- and over-voltage conditions on up to four continuously monitored voltage levels. An internal op-amp inverter allows at least one of these levels to be negative. A separate line/switcher sense input is available to provide early warning of line or other power source failures.

The fault window adjustment circuit on these devices provides easy programming of under- and over-voltage thresholds. The thresholds, centered around a precision 2.5-V reference, have an input hysteresis that scales with the window width for precise, glitch-free operation. A reference output pin allows the sense input fault windows to be scaled independently using simple resistive dividers.

The three open collector outputs on these devices sink in excess of 30 mA of load current when active. The under- and over-voltage outputs respond after separate, user defined, delays to respective fault conditions. The third output is active during any fault condition including under- and over-voltage, line/switcher faults, and input supply under-voltage. The off state of this output indicates a "power OK" situation.

An additional, uncommitted, general purpose op-amp is also included. This op-amp, capable of sourcing 20 mA of output current, can be used for a number of auxiliary functions including the sensing and amplification of a feedback error signal when the 2.5-V output is used as a system reference.

These parts operate over an 8-V to 40-V input supply range and require a typical stand-by current of only 7 mA.

Download

Technical documentation

star = Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Quad Supply and Line Monitor datasheet (Rev. A) 26 Aug 2008
Technical article 3 quiescent-current (Iq) specifications you need to understand 12 Nov 2021
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) 30 Apr 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Application note DN-33 Optocoupler Feedback Drive Techniques Using the UC3901 and UC3903 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (DW) 18 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos