Buck Pulse Width Modulator Stepdown Voltage Regulator

Top

Product details

Parameters

We are not able to display this information. Please refer to the product data sheet.

Features

  • Provides Simple Single Inductor Buck PWM Step-Down Voltage Regulation
  • Drives External High Side NMOS Switch
  • 14V to 72V Input Voltage Operating Range
  • Contains 100kHz Internal Oscillator, 2V Reference and UVLO
  • Soft Start on Power Up
  • Overcurrent Shutdown Followed by Soft Start
open-in-new Find other Buck controllers (external switch)

Description

The UC3578 is a PWM controller with an integrated high side floating gate driver. It is used in buck step down converters and regulates a positive output voltage. Intended to be used in a distributed power system, the IC allows operation from 14V to 72V input voltage which range includes the prevalent telecomm bus voltages. The output duty cycle of the UC3578 can vary between 0% and 90% for operation over the wide input voltage and load conditions.

The UC3578 simplifies the design of the single switch PWM buck converter by incorporating a floating high side driver for an external N-channel MOSFET switch. It also features a 100kHz fixed frequency oscillator, an internal 2V precision reference, an error amplifier configured for voltage mode operation, and a PWM comparator with latching logic. Complementing the traditional voltage mode control block, the UC3578 incorporates an overcurrent shutdown circuit with full cycle soft re-start to limit the input current to a user defined maximum value during overload operation. Additional functions include an under voltage lockout circuit to insure that sufficient input supply voltage is present before any switching activity can occur.

The UC2578 and the UC3578 are both available in surface mount and thru-hole power packages.

open-in-new Find other Buck controllers (external switch)
Download

Technical documentation

= Featured
No results found. Please clear your search and try again. View all 2
Type Title Date
* Datasheet Buck Pulse Width Modulator Stepdown Voltage Regulator datasheet Sep. 05, 1999
User guides UC3578 Telecom Buck Converter Reference Design Oct. 16, 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

CAD/CAE symbols

Package Pins Download
SOIC (D) 16 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Engineer It: Leverage TI’s online toolbox to tackle EMI before touching a soldering iron

Everything you ever wanted to know about EMI: A comprehensive training on addressing potential pitfalls with DC/DC switching regulator EMI

Posted: 23-Jan-2018
Duration: 24:13

Related videos