UC3842A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Current Mode PWM Controller

Current Mode PWM Controller - UC3842A
Datasheet
 

Models (2)

Title Category Type Date
UCCx8C42 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Feb 2016
UCC28C42 PSpice Transient Model PSpice Model ZIP 16 Dec 2008

WEBENCH® Designer UC3842A

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 18.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C 0 to 70°C