UCC27200A 120-V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | TI.com

UCC27200A (ACTIVE)

120-V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver

 

Description

The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC2720xA are based on the popular UCC27200/1 drivers, but offer some enhancements. In order to improve performance in noisy power supply environments the UCC2720xA has an enhanced ESD input structure and also has the ability to withstand a maximum of –18 V on its HS pin.

An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC27200A are offered. The UCC27200A has high-noise immune CMOS input thresholds while the UCC27201A has TTL-compatible thresholds.

Both devices are offered in an 8-pin SOIC (D), PowerPad SOIC-8 (DDA), SON-8 (DRM) package, a 9-pin SON-9 (DRC) package and a 10-pin SON-10 (DPR) package.

Features

  • Drives Two N-Channel MOSFETs in High-Side
    and Low-Side Configuration
  • Negative Voltage Handling on HS (–18V)
  • Maximum Boot Voltage 120 V
  • Maximum VDD Voltage 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink, 3-A Source Output Currents
  • 8-ns Rise/7-ns Fall Time with 1000-pF Load
  • 1-ns Delay Matching
  • Undervoltage Lockout for High-Side and Low-Side
    Driver
  • Offered in 8-Pin SOIC (D), PowerPAD™ SOIC-8
    (DDA), SON-8 (DRM), SON-9 (DRC) and SON-10
    (DPR) Packages
  • Specified from –40°C to 140°C

Parametrics

Compare all products in Half-bridge drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Bus voltage (Max) (V) Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Iq (uA) Input threshold Channel input logic Negative voltage handling at HS pin (V) Features Rating Operating temperature range (C) Package Group
UCC27200A Order now 2     MOSFET     110     3     8     17     8     7     20     1     CMOS     CMOS     -15     Negative Voltage Handling     Catalog     -40 to 140     SO PowerPAD | 8
SOIC | 8
VSON | 8
VSON | 9    
LM5101A Order now 2     MOSFET     100     3     9     14     10     10     25     10     TTL     TTL     -1    
   
Catalog     -40 to 125     SO PowerPAD | 8
SOIC | 8
WSON | 10
WSON | 8    
UCC27200 Order now 2     MOSFET     110     3     8     17     8     7     20     1     CMOS     CMOS     -5    
   
Catalog     -40 to 140     SO PowerPAD | 8
SOIC | 8
VSON | 8    
UCC27201 Order now 2     MOSFET     110     3     8     17     8     7     20     1     TTL     TTL     -5    
   
Catalog     -40 to 140     SO PowerPAD | 8
SOIC | 8
VSON | 8    
UCC27201A Order now 2     MOSFET     110     3     8     17     8     7     20     1     TTL     TTL     -15