UCC2805 (ACTIVE) Low-Power BiCMOS Current-Mode PWM

 

Models (5)

Title Category Type Date
UCCx805 & UCCx813-5 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Feb 2016
UCCX805 & UCCX813-5 TINA-TI Startup Reference Design TINA-TI Reference Design TSC 11 Oct 2011
UCCX805 & UCCX813-5 TINA-TI Steady State Reference Design TINA-TI Reference Design TSC 11 Oct 2011
UCCX805 & UCCX813-5 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 11 Oct 2011
UCCx805, UCCx813-5 Families PSpice Transient Model (Rev. B) PSpice Model ZIP 06 Jul 2010

Reference designs

3W Isolated Triple Output Flyback Converter Reference Design

PMP20852 is an isolated flyback converter reference design with primary-side regulation using the UCC2805 controller IC. There are three independently isolated outputs on the secondary side, each of which use LP2951 linear regulators to provide a well-regulated 16V output on each of the three rails (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer UCC2805

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 5.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 85°C