Advanced PWM controller for bus converters with 5V precision reference voltage
Product details
Parameters
Package | Pins | Size
Features
- Programmable, Load Depended Off Time Control
- Frequency Controlled Start Up Allows Small Output Inductor, Low Ripple and Constant Current Start with Large Output Capacitor
- Two 0.2-A Push-Pull Outputs Provide Matched Control Signals D to External Drivers
- Two Additional 1- D Outputs for Optimal Use of Self-Driven or Control Driven Synchronous Rectifiers
- Unregulated, Fixed Volt-Second or Fixed Frequency Modes set by User
- Two, 1.5% Overall Accuracy Reference Voltage Options: 5-V for UCC28230 and 3.3-V for UCC28231
- Resistor Programmable Switching Frequency up to 1 MHz
- Cycle-by-Cycle Current Limit Allows Parallel Operation with Droop Based Current Sharing
- Single External Capacitor sets Soft-Start and Over Current Hiccup Mode Parameters with Restart
- Severe Short Circuit Hiccup with Restart or Latch Off Protection Option by External Resistor
- Input Under Voltage Lock Out
- Thermal Shutdown
- Thermally Enhanced 3 mm × 2 mm SON-12 and TSSOP-14 Package Options
- APPLICATIONS
- Intermediate Bus Isolated Converters
- DC-to-DC Transformers
Description
The UCC28230, UCC28231 PWM bus controllers are optimized for use in high efficiency, high power density, unregulated intermediate bus converters. Topologies include push-pull, half-bridge and full-bridge. External drivers, such asthe UCC27200 120-V high-side/low-side drivers, can be used with this controller.
Low cost, small size and highly efficient solutions are provided by innovations such as:
- Start-up frequency control circuit allowing small output inductor andthe ability to start with large intermediate bus capacitor.
- Load depended off-time control set by user.
Additional 1-D control outputs can be used for primary winding clamping in self-driven output synchronous rectifier applications or as drive signals for the control-driven synchronous rectifier.
Cycle-by-cycle current limit prevents overstresses of converter. If the over current condition causes less than 80% duty cycle at the output, then after a programmed time the controller proceeds into periodical shutdown and restart hiccup mode.
The UCC28230 provides 5 V, and the UCC28231 provides 3.3-V precision reference voltages with 1.5% overall accuracy and 10-mA output current. This reference voltage can be used to supply housekeeping circuit and/or microcontroller. The precision reference voltage can also be used for accurate setting of system parameters.
Other features include under-voltage lockout, thermal shut down, programmable soft start, over-current hiccup mode and short circuit protection with internal restart by default that can be set into latch-off mode by an external resistor.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | Advanced PWM Controller for Bus Converters datasheet (Rev. A) | Jun. 27, 2008 |
Selection guide | Power Management Guide 2018 (Rev. R) | Jun. 25, 2018 | |
More literature | Improving System Efficiency With a New Intermediate-Bus Architecture | Sep. 20, 2011 | |
User guide | Using the UCC28230EVM | Jun. 27, 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
The UCC28230 evaluation module, is a 300 W intermediate bus converter, providing an unregulated output voltage nominally at 9.6 V at maximum 300 W of load power with basic isolation of telecom standard between the primary and the secondary, operating from a dc input between 43 V (...)
Features
- 300 W Output Power Rating with Capability to Operate at 500 W (consulting factory how to make the power expansion)
- High Efficiency Peak 96.5% and Over 96% at Full Load
- Unregulated Output Nominal 9.6 V
- Input DC Voltage Range Between 43 V and 53 V
- Wide Load Capacitance Range Between 0 µF and 10,000 µF
- Plenty of (...)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 14 | View options |
USON (DRN) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.