UCC3800 (ACTIVE) Low-Power BiCMOS Current-Mode PWM

 

Models (5)

Title Category Type Date
UCCx800 & UCCx813-0 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Feb 2016
UCCx800 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 28 Jul 2011
UCCx800 TINA-TI Start-Up Reference Design TINA-TI Reference Design TSC 28 Jul 2011
UCCx800 TINA-TI Steady-State Reference Design TINA-TI Reference Design TSC 28 Jul 2011
UCCx813-0, UCCx800 Families PSpice Transient Model (Rev. B) PSpice Model ZIP 06 Jul 2010

WEBENCH® Designer UCC3800

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 8.80 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C 0 to 70°C