USB-TO-GPIO2 - USB interface adapter evaluation module version2 (angled board image)

USB-TO-GPIO2

USB interface adapter evaluation module version2

  • Inventory: In stock
    Limit:
Out of stock
Not available

Pricing

Qty Price
+

Features for the USB-TO-GPIO2

  • Supports Primary mode I²C, SMBus or PMBus as well as GPIO
  • Selects different clock speeds 100 kHz, 400 kHz, or 1 MHz for I²C, PMBus™, or SMBus™ communications
  • Configure different pull-up resistors for clock, data, and ALERT signals including open-drain
  • Supports flexiable I²C read or write transactions 

Description for the USB-TO-GPIO2

This EVM serves as an interface adapter or a bridge between a host PC and one or multiple targeted devices through a standard type-A to mini-B USB cable. The communication between the USB interface adapter and the host PC is via USB, while the communication between the USB interface adapter and the target device(s) is through an inter-integrated circuit (I²C), general-purpose inputs and outputs GPIOs or both. The bridge converts communication transactions between the USB and I²C/GPIO.
  • Inventory: In stock
    Limit:
Out of stock
Not available

Pricing

Qty Price
+