NOTE: Some device/package combinations are obsolete and are
described and shown here for reference only. See our web site for product
availability.
The ADC12130, ADC12132 and ADC12138 are 12-bit plus sign successive approximation
Analog-to-Digital converters with serial I/O and configurable input multiplexer. The ADC12132 and
ADC12138 have a 2 and an 8 channel multiplexer, respectively. The differential multiplexer outputs
and ADC inputs are available on the MUXOUT1, MUXOUT2, A/DIN1 and A/DIN2 pins. The ADC12130 has a
two channel multiplexer with the multiplexer outputs and ADC inputs internally connected. The
ADC12130 family is tested and specified with a 5 MHz clock. On request, these ADCs go through a
self calibration process that adjusts linearity, zero and full-scale errors to typically less than
±1 LSB each.
The analog inputs can be configured to operate in various combinations of single-ended,
differential, or pseudo-differential modes. A fully differential unipolar analog input range (0V to
+5V) can be accommodated with a single +5V supply. In the differential modes, valid outputs are
obtained even when the negative inputs are greater than the positive because of the 12-bit plus
sign output data format.
The serial I/O is configured to comply with NSC MICROWIRE. For voltage references, see
the LM4040, LM4050 or LM4041.
NOTE: Some device/package combinations are obsolete and are
described and shown here for reference only. See our web site for product
availability.
The ADC12130, ADC12132 and ADC12138 are 12-bit plus sign successive approximation
Analog-to-Digital converters with serial I/O and configurable input multiplexer. The ADC12132 and
ADC12138 have a 2 and an 8 channel multiplexer, respectively. The differential multiplexer outputs
and ADC inputs are available on the MUXOUT1, MUXOUT2, A/DIN1 and A/DIN2 pins. The ADC12130 has a
two channel multiplexer with the multiplexer outputs and ADC inputs internally connected. The
ADC12130 family is tested and specified with a 5 MHz clock. On request, these ADCs go through a
self calibration process that adjusts linearity, zero and full-scale errors to typically less than
±1 LSB each.
The analog inputs can be configured to operate in various combinations of single-ended,
differential, or pseudo-differential modes. A fully differential unipolar analog input range (0V to
+5V) can be accommodated with a single +5V supply. In the differential modes, valid outputs are
obtained even when the negative inputs are greater than the positive because of the 12-bit plus
sign output data format.
The serial I/O is configured to comply with NSC MICROWIRE. For voltage references, see
the LM4040, LM4050 or LM4041.