Product details

Rating Catalog Operating temperature range (°C) -40 to 110
Rating Catalog Operating temperature range (°C) -40 to 110
VQFN (RGZ) 48 49 mm² 7 x 7
  • Expanded Free Positioning Using Three-Coil
    Transmit Array
  • Intelligent Control of Wireless Power Transfer
  • Conforms to Wireless Power Consortium (WPC)
    A6 Transmitter Specification
  • Digital Demodulation Reduces Components
  • WPC1.1 Ready, Including Foreign Object
    Detection (FOD)
  • Enhanced Parasitic Metal Detection (PMOD)
    Assures Safety
  • Overcurrent Protection
  • LED Indication of Charging State and Fault Status
  • Expanded Free Positioning Using Three-Coil
    Transmit Array
  • Intelligent Control of Wireless Power Transfer
  • Conforms to Wireless Power Consortium (WPC)
    A6 Transmitter Specification
  • Digital Demodulation Reduces Components
  • WPC1.1 Ready, Including Foreign Object
    Detection (FOD)
  • Enhanced Parasitic Metal Detection (PMOD)
    Assures Safety
  • Overcurrent Protection
  • LED Indication of Charging State and Fault Status

The bq500410A device is a free-positioning digital wireless power controller that integrates all functions required to control wireless power transfer to a WPC compliant receiver. It is WPC 1.1 ready and designed for 12-V systems but applicable to other supply voltages. The bq500410A pings the surrounding environment for WPC compliant devices to be powered, safely engages the device, reads the packet feedback from the powered device, and manages the power transfer. A charging area of at least 70 mm × 20 mm provides flexible receiver placement on a transmitter pad. The bq500410A supports both Parasitic Metal Detection (PMOD) and Foreign Object Detection (FOD) by continuously monitoring the efficiency of the established power transfer, protecting from power lost due to metal objects misplaced in the wireless power transfer path. Should any abnormal condition develop during power transfer, the bq500410A handles it and provides fault indicator outputs. Comprehensive protection features provide a robust design to protect the system in all receiver placements.

The bq500410A is available in an area-saving 48-pin, 7-mm × 7-mm VQFN package and operates over a temperature range from –40°C to 110°C.

The bq500410A device is a free-positioning digital wireless power controller that integrates all functions required to control wireless power transfer to a WPC compliant receiver. It is WPC 1.1 ready and designed for 12-V systems but applicable to other supply voltages. The bq500410A pings the surrounding environment for WPC compliant devices to be powered, safely engages the device, reads the packet feedback from the powered device, and manages the power transfer. A charging area of at least 70 mm × 20 mm provides flexible receiver placement on a transmitter pad. The bq500410A supports both Parasitic Metal Detection (PMOD) and Foreign Object Detection (FOD) by continuously monitoring the efficiency of the established power transfer, protecting from power lost due to metal objects misplaced in the wireless power transfer path. Should any abnormal condition develop during power transfer, the bq500410A handles it and provides fault indicator outputs. Comprehensive protection features provide a robust design to protect the system in all receiver placements.

The bq500410A is available in an area-saving 48-pin, 7-mm × 7-mm VQFN package and operates over a temperature range from –40°C to 110°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet bq500410A Free Positioning, Qi-Compliant Wireless Power Transmitter Manager datasheet (Rev. A) PDF | HTML 31 Dec 2015
* Errata bq500410A Data Sheet Errata 04 Sep 2013
Application note bqTESLA Transmitter Coil Vendors (Rev. G) 07 Jul 2016
User guide bq500410A bqTESLA Wireless Power Transmitter EVM (Rev. A) 03 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RGZ) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos