A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC60501 ACTIVE True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference High precision with internal reference device with SON 2.5 mm by 2.5 mm package

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 10 Features Low Power Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.095 Power consumption (typ) (mW) 0.3 Operating temperature range (°C) -40 to 105
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 10 Features Low Power Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.095 Power consumption (typ) (mW) 0.3 Operating temperature range (°C) -40 to 105
SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • microPOWER OPERATION: 115 µA at 5V
  • POWER-ON RESET TO ZERO
  • POWER SUPPLY: +2.7V to +5.5V
  • ENSURED MONOTONIC BY DESIGN
  • SETTLING TIME: 10 µs to 1LSB
  • LOW-POWER SERIAL INTERFACE WITH SCHMITT-TRIGGERED INPUTS
  • ON-CHIP OUTPUT BUFFER AMPLIFIER, RAIL-TO-RAIL OPERATION
  • SYNC\ INTERRUPT FACILITY
  • SOT23-8 AND MSOP-8 PACKAGES
  • APPLICATIONS
    • PROCESS CONTROL
    • DATA ACQUISITION SYSTEMS
    • CLOSED-LOOP SERVO-CONTROL
    • PC PERIPHERALS
    • PORTABLE INSTRUMENTATION
    • PROGRAMMABLE ATTENUATION

SPI and QSPI are registered trademarks of Motorola.
Microwire is a registered trademark of National Semiconductor.

  • microPOWER OPERATION: 115 µA at 5V
  • POWER-ON RESET TO ZERO
  • POWER SUPPLY: +2.7V to +5.5V
  • ENSURED MONOTONIC BY DESIGN
  • SETTLING TIME: 10 µs to 1LSB
  • LOW-POWER SERIAL INTERFACE WITH SCHMITT-TRIGGERED INPUTS
  • ON-CHIP OUTPUT BUFFER AMPLIFIER, RAIL-TO-RAIL OPERATION
  • SYNC\ INTERRUPT FACILITY
  • SOT23-8 AND MSOP-8 PACKAGES
  • APPLICATIONS
    • PROCESS CONTROL
    • DATA ACQUISITION SYSTEMS
    • CLOSED-LOOP SERVO-CONTROL
    • PC PERIPHERALS
    • PORTABLE INSTRUMENTATION
    • PROGRAMMABLE ATTENUATION

SPI and QSPI are registered trademarks of Motorola.
Microwire is a registered trademark of National Semiconductor.

The DAC7513 is a low-power, single, 12-bit buffered voltage output Digital-to-Analog Connector (DAC).The on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7513 uses a versatile 3-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and DSP interfaces.

The DAC7513 requires an external reference voltage to set the output range of the DAC, this allows the DAC7513 to be used in a multiplying mode. The DAC7513 incorporates a power-on reset circuit which ensures that the DAC output powers up at 0V and remains there until a valid write takes place to the device. The DAC7513 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V.

The low-power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 0.5mW at 5V reducing to 1 µW in power-down mode.

The DAC7513 is available in an SOT23-8 package and an MSOP-8 package.

The DAC7513 is a low-power, single, 12-bit buffered voltage output Digital-to-Analog Connector (DAC).The on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7513 uses a versatile 3-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and DSP interfaces.

The DAC7513 requires an external reference voltage to set the output range of the DAC, this allows the DAC7513 to be used in a multiplying mode. The DAC7513 incorporates a power-on reset circuit which ensures that the DAC output powers up at 0V and remains there until a valid write takes place to the device. The DAC7513 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V.

The low-power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 0.5mW at 5V reducing to 1 µW in power-down mode.

The DAC7513 is available in an SOT23-8 package and an MSOP-8 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DAC7513: Low-Power Rail-To-Rail Output 12-Bit Serial Input D/A Converter datasheet (Rev. A) 01 Nov 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC8551EVM — DAC8551 evaluation module

The DAC8551EVM features the DAC8551 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, single channel, serial input Digital to Analog Converter (DAC). The EVM provides the serial interface header for (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DCN) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos