Merkmale von AFE5803EVM
through a USB interface
Beschreibung von AFE5803EVM
The AFE5803EVM provides a convenient platform to evaluate the AFE5803. The AFE5803 is an 8-channel fully integrated analog front end (AFE). The EVM kit includes the User's Guide, software, a USB cable, and the board comes completely assembled. Users need to provide the input signal for measurement from a signal generator. Users will need to have a method to attach and analyze the data from the AFE5803's LVDS data stream.