Merkmale von AMC1311EVM
- Full-featured evaluation board for AMC1311 single-channel isolation amplifier
- Single-ended output option
- Screw terminals for easy access to analog inputs and outputs
- Configurable AVDD and DVDD power supplies
Beschreibung von AMC1311EVM
The AMC1311 device is a high-voltage isolation amplifier with a differential output separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 7000 VPEAK. When used in combination with TLV6001, the differential output can be transformed to a single-ended output capable of driving a variety of analog-to-digital converters (ADCs).