Merkmale von DLP3010EVM-LC
- DLP3010, DLP .3 720p DMD
- DLPC3478, Digital Controller for the DLP3010 DMD
- DLPA2005, PMIC/LED Driver for the DLP3010 DMD and DLPC3478 controller
- Production ready RGB LED optical engine from Eprotech
- DLP3010, DLPC3478 Configuration and Support Firmware
Beschreibung von DLP3010EVM-LC
The DLP® 3010 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications like 3D scanning, 3D printing, medical imaging, automated optical inspection (AOI) and facial recognition. It supports two configurable input triggers and one configurable output trigger to allow convenient synchronization with cameras, sensors, or other peripheral devices. The EVM features a DLP3010 (.3 720p) digital micromirror device (DMD), a DLPC3478 display and light controller and a DLPA2005 PMIC/LED driver. It comes equipped with a production ready optical engine and offers a compelling combination of resolution, brightness, speed and programmability in a small form factor.