Merkmale von DLPLCR65EVM
- Targets 420-nm to 700-nm with 1-bit pattern rates up to 9,523-Hz
- DLP6500FYE DMD has 1920 x 1080 mirrors with 7.56-µm pitch
- DMD board with holes for convenient mounting
- One 12-inch flex cable for flexible positioning of the DMD on a bench top
Beschreibung von DLPLCR65EVM
This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR65EVM is the right evaluation choice for designers needing a highly flexible development kit for incorporating DLP technology into a wide variety of light steering applications. This EVM is an easy path for solutions maximizing resolution, optical throughput and brightness in the DLP high-speed visible family.